IESNA:LM-63-2002
[TEST]P953551
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27572
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
5534.8 5537.7 5526.1 5501.3 5356.9 5206.7 5181.9 5301.5 5578.6 5947.6
6393.8 6907.2 7448.3 7843.5 8146.9 8447.3 8721.5 8886.3 8943.2 8882
8572.8 8017.1 7306.8 6180.9 4538.7 2642.7 2052 1877 1668.5 1359.3
1044.3 810.9 608.2 380.7 217.3 87.5 0
5534.8 5511.5 5499.8 5483.8 5343.8 5190.6 5168.7 5276.7 5543.6 5924.2
6358.8 6854.7 7395.8 7804.2 8095.9 8402.1 8673.4 8848.4 8930.1 8857.2
8524.6 7980.6 7258.7 6084.7 4395.8 2559.6 2028.7 1859.5 1648 1335.9
1031.1 800.7 579 366.1 211.5 84.6 0
5534.8 5527.5 5521.7 5505.6 5394.8 5247.5 5200.8 5289.8 5523.1 5880.5
6303.4 6778.9 7315.6 7788.1 8114.8 8418.2 8737.6 8954.9 9090.5 9078.8
8854.2 8355.5 7671.4 6606.8 5036 2978.2 2065.2 1875.6 1700.6 1458.4
1177 875.1 647.6 423 230.4 105 0
5534.8 5521.7 5514.4 5527.5 5451.7 5324.8 5267.9 5313.1 5476.5 5762.3
6143 6567.4 7058.9 7589.8 8014.2 8351.1 8674.9 8956.3 9124.1 9202.8
9115.3 8809 8263.6 7306.8 5865.9 3752.6 2125 1763.3 1604.3 1414.7
1213.4 1007.8 780.3 520.7 297.5 132.7 0
5534.8 5529 5533.4 5562.5 5547.9 5480.9 5397.7 5389 5463.4 5634
5896.5 6234.9 6640.3 7107 7616 8087.1 8453.2 8771.1 9052.6 9259.7
9318 9189.7 8870.3 8349.6 7331.6 5526.1 3075.9 1560.5 1228 1034
843 679.6 529.4 373.4 202.7 74.4 0
5534.8 5537.7 5553.8 5593.2 5631.1 5631.1 5591.7 5555.2 5561.1 5632.5
5774 5995.7 6294.7 6647.6 7042.9 7544.6 8078.4 8529 8790.1 8912.6
8992.8 9032.2 9019.1 9003 8847 7928.1 5935.9 3306.3 1503.7 965.5
759.9 589.2 430.2 296.1 170.6 62.7 0
5534.8 5540.7 5571.3 5617.9 5685 5744.8 5785.7 5817.8 5814.8 5870.3
5963.6 6106.5 6304.9 6532.4 6811 7150.8 7537.3 7961.7 8343.8 8660.3
8979.7 9338.5 9697.2 10070.6 10532.9 10792.5 9991.8 7904.8 5107.5 2565.4
1230.9 756.9 513.4 334 191.1 67.1 0
5534.8 5545 5587.3 5654.4 5727.3 5800.3 5887.8 5986.9 6106.5 6259.7
6455.1 6679.7 6921.8 7190.2 7509.6 7900.4 8342.3 8829.5 9360.3 9935
10598.6 11323.4 12134.3 12940.8 13845.1 14896.6 15921.9 16181.5 15239.3 13000.6
9663.7 6129.9 3574.7 1974.7 872.2 210 0
5534.8 5559.6 5610.7 5688 5763.8 5832.3 5915.5 6029.2 6162 6363.2
6628.7 6933.5 7295.2 7741.5 8284 8956.3 9735.2 10636.5 11607.8 12599.5
13726.9 14797.4 16060.4 17343.9 18884 20397.9 22323 24385.3 26026 25853.9
22751.8 17145.5 10837.7 4343.3 793.4 175 0
5534.8 5558.2 5620.9 5693.8 5769.6 5851.3 5937.3 6052.6 6191.1 6390.9
6635.9 6930.6 7279.1 7726.9 8282.5 8988.4 9796.4 10773.6 11852.8 12958.3
14119.3 15305 16575.3 17960.8 19439.7 20981.3 22731.4 24633.2 26491.3 26819.4
23724.6 17316.2 9824.1 2558.1 545.5 161.9 0
5534.8 5556.7 5606.3 5704 5784.2 5873.2 5946.1 6052.6 6198.4 6373.4
6584.9 6825.5 7099.7 7476 7970.4 8568.4 9291.8 10181.4 11195.1 12300.6
13411.9 14551 15727.9 16983.6 18354.6 19702.2 21106.7 22336.2 23271 22601.6
19479.1 13423.6 5842.5 1127.4 339.8 112.3 0
5534.8 5550.9 5617.9 5702.5 5779.8 5857.1 5930.1 6014.6 6132.8 6259.7
6409.9 6555.7 6701.6 6898.5 7187.2 7569.4 8028.8 8645.7 9372 10194.6
11090.1 12016.2 12926.2 13850.9 14812 15711.9 16614.7 17432.9 17606.4 16080.9
12967.1 8909.7 3802.2 756.9 227.5 62.7 0
5534.8 5550.9 5606.3 5670.5 5734.6 5774 5813.4 5846.9 5877.6 5914
5925.7 5886.3 5811.9 5733.2 5677.7 5674.8 5753.6 5978.2 6342.8 6802.2
7346.2 7945.6 8549.4 9150.3 9733.7 10219.4 10508.1 10670 10258.7 8629.6
6328.2 3913 1560.5 443.4 163.3 40.8 0
5534.8 5530.4 5543.6 5562.5 5550.9 5473.6 5354 5174.6 4938.3 4626.2
4235.3 3780.3 3328.2 2950.4 2650 2402.1 2211 2088.5 2025.8 2011.2
2050.6 2129.3 2205.2 2279.6 2314.6 2257.7 2082.7 1804.1 1378.2 978.6
711.7 516.3 376.3 264 159 42.3 0
5534.8 5498.4 5453.1 5364.2 5203.7 4936.9 4579.5 4126 3618.4 3157.5
2779.8 2451.7 2148.3 1923.7 1801.2 1744.3 1704.9 1656.8 1605.8 1557.6
1500.7 1423.4 1333 1252.8 1175.5 1098.2 1022.4 940.7 844.4 735.1
622.8 513.4 396.7 272.7 148.8 33.5 0
5534.8 5461.9 5329.2 5104.6 4754.5 4257.2 3711.8 3192.5 2810.4 2485.2
2208.1 2052 1961.6 1882.9 1801.2 1732.6 1696.2 1683.1 1658.3 1602.8
1522.6 1442.4 1360.7 1282 1195.9 1111.3 1025.3 933.4 844.4 746.7
643.2 528 396.7 256.7 131.3 27.7 0
5534.8 5438.6 5215.4 4849.3 4312.6 3657.8 3103.6 2720 2413.7 2222.7
2132.3 2049.1 1961.6 1868.3 1782.2 1729.7 1713.7 1704.9 1684.5 1618.9
1467.2 1381.2 1303.9 1229.5 1160.9 1096.8 1018 930.5 837.2 732.1
618.4 495.9 367.5 247.9 132.7 36.5 0
5534.8 5400.6 5090 4583.9 3889.7 3207.1 2771.1 2448.7 2273.7 2197.9
2103.1 2011.2 1948.5 1881.4 1789.5 1731.2 1704.9 1669.9 1515.3 1449.7
1427.8 1419.1 1394.3 1354.9 1295.1 1216.3 1105.5 1002 888.2 774.4
657.8 541.1 420 297.5 175 59.8 0
5534.8 5390.4 5011.2 4382.6 3593.6 2976.7 2587.3 2337.9 2263.5 2177.5
2072.5 2001 1955.8 1896 1786.6 1712.2 1653.9 1493.5 1438 1414.7
1395.7 1391.4 1373.9 1327.2 1247 1152.2 1050.1 939.2 824 720.5
619.8 520.7 425.9 329.6 331.1 250.9 0
5534.8 5351.1 4900.4 4190.1 3369 2838.1 2476.4 2316 2262.1 2164.3
2063.7 1999.5 1961.6 1901.8 1773.5 1661.2 1513.9 1398.7 1362.2 1328.6
1306.8 1293.6 1233.8 1166.8 1090.9 1015.1 926.1 840.1 745.3 649
558.6 465.2 377.7 455 408.4 137.1 0
5534.8 5339.4 4861 4121.6 3277.1 2727.3 2403.5 2307.3 2257.7 2162.9
2063.7 2003.9 1976.2 1920.8 1764.7 1599.9 1407.4 1327.2 1276.1 1235.3
1214.9 1169.7 1093.8 1023.8 952.4 872.2 802.1 732.1 657.8 590.7
557.1 440.5 366.1 506.1 233.4 58.3 0
5534.8 5358.3 4890.2 4130.3 3297.6 2763.8 2416.7 2313.1 2272.3 2178.9
2072.5 2015.6 1986.4 1936.8 1785.1 1601.4 1404.5 1324.3 1270.3 1228
1204.7 1160.9 1086.5 1020.9 948 870.7 793.4 723.4 654.8 573.2
501.7 412.7 366.1 507.5 201.3 49.6 0
